WASHER A 8.4 DIN125 140HV
125237
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
125237
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | STEEL 140 HV | STEEL 140 HV |
| Remarks | N/A | |
| Standard | DIN 125, PART 1A | DIN 125, PART |
| Standard Class Level | N/A | |
| Washer, Inside Diameter | 8,400 mm | |
| Washer, Outside Diameter | 16,000 mm | |
| Washer, Thickness | 1,600 mm | |
| Washer, Type | FLAT | FLAT |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |