Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | POPPET | Poppet |
| Product height in | 0.904 | |
| Product height mm | 22.962 | |
| Product length in | 1.632 | |
| Product length mm | 41.453 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.904 | |
| Product width mm | 22.962 |