Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 53,379 N |
| Material | MUSIC WIRE |
| Number of active Coils | 6,50 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 2,6416 mm |
| Spring, Length Test | 10,6680 mm |
| Spring, Length unloaded | 12,7000 mm |
| Spring, Outside Diameter | 4,5212 mm |
| Spring, Rate | 26,269 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,9398 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |