Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.980 | |
| A dimension MM | 50.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 12611A-02-04Z | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.551 | |
| End connection hex size MM | 14.000 | |
| End connection torque | 13-15 LB-FT(18-20 NM) | 13-15 lb-ft(18-20 Nm) |
| End size 1 | -2 | -2 |
| End Type 1 | MALE BSPP 60 DEGREE CONE | Male BSPP 60 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.885 | |
| Hose cut off factor MM | 22.500 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.157 | |
| Inside diameter MM | 4.000 | |
| Product height in | 0.637 | |
| Product height mm | 16.200 | |
| Product length in | 1.988 | |
| Product length mm | 50.500 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.551 | |
| Product width mm | 14.000 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | G 1/8 | G 1/8 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
