Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.188 | |
| A dimension MM | 81.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 12611A-16-12Z | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 162-184 LB-FT(220-250 NM) | 162-184 lb-ft(220-250 Nm) |
| End size 1 | -16 | -16 |
| End Type 1 | MALE BSPP 60 DEGREE CONE | Male BSPP 60 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.673 | |
| Hose cut off factor MM | 42.500 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 15.000 | |
| Product height in | 1.862 | |
| Product height mm | 47.300 | |
| Product length in | 3.189 | |
| Product length mm | 81.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.614 | |
| Product width mm | 41.000 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | G 1 | G 1 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
