Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.842 | |
| A dimension MM | 123.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 12611A-24-32Z | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.160 | |
| End connection hex size MM | 54.864 | |
| End connection torque | 258-347 LB-FT(350-470 NM) | 258-347 lb-ft(350-470 Nm) |
| End size 1 | -24 | -24 |
| End type 1 | MALE BSPP 60 DEGREE CONE | Male BSPP 60 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.007 | |
| Hose cut off factor MM | 51.000 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.377 | |
| Inside diameter MM | 35.000 | |
| Product height in | 2.490 | |
| Product height mm | 63.246 | |
| Product length in | 4.840 | |
| Product length mm | 122.936 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.160 | |
| Product width mm | 54.864 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | G 1 1/2 | G 1 1/2 |
