Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.940 | |
| A dimension MM | 125.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 12611A-32-32Z | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.756 | |
| End connection hex size MM | 70.000 | |
| End size 1 | -32 | -32 |
| End size 2 | -32 | -32 |
| End Type 1 | MALE BSPP 60 DEGREE CONE | Male BSPP 60 degree cone |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.106 | |
| Hose cut off factor MM | 53.500 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.692 | |
| Inside diameter MM | 43.000 | |
| Product height in | 3.181 | |
| Product height mm | 80.820 | |
| Product length in | 4.940 | |
| Product length mm | 125.500 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.755 | |
| Product width mm | 70.000 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | G 2-11 | G 2-11 |
