Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.710 | |
| A dimension MM | 43.434 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.620 | |
| Backup hex size MM | 41.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 12611AY-16-16Z | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.620 | |
| End Type 1 | MALE BSPP 60 DEGREE CONE | Male BSPP 60 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.810 | |
| Hose cut off factor MM | 20.574 | |
| Hose size | -16 | -16 |
| Product material | CARBON STEEL | Carbon steel |
| Series | WINNER 1-PIECE | Winner 1-Piece |
| Thread size 1 | G 1-11 | G 1-11 |
