Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.137 | |
| A dimension MM | 130.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 12612N-32-32Z | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.550 | |
| End connection hex size MM | 64.770 | |
| End size 1 | -32 | -32 |
| End Type 1 | MALE BSPP 60 DEGREE CONE | Male BSPP 60 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.279 | |
| Hose cut off factor MM | 57.900 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.661 | |
| Inside diameter MM | 42.200 | |
| Product height in | 2.940 | |
| Product height mm | 74.676 | |
| Product length in | 5.130 | |
| Product length mm | 130.302 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.550 | |
| Product width mm | 64.770 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | G 2 | G 2 |
