Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.658 | |
| A dimension MM | 42.113 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1266-12C | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.250 | |
| End connection hex size MM | 32.000 | |
| End size 1 | -12 | -12 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 0.983 | |
| Hose cut off factor MM | 24.960 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.583 | |
| Inside diameter MM | 14.800 | |
| Product height in | 1.250 | |
| Product height mm | 31.750 | |
| Product length in | 1.658 | |
| Product length mm | 42.113 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 1.250 | |
| Product width mm | 31.750 | |
| Series | PTFE CRIMP | PTFE Crimp |
| Sub brand | EVERFLEX | Everflex |