Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.658 | |
| A dimension MM | 42.113 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1266-12S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.050 | |
| Compatible hoses | 2807 | 2807 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.250 | |
| End connection hex size MM | 31.800 | |
| End size 1 | -12 | -12 |
| End size 2 | -16 | -16 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.980 | |
| Hose cut off factor MM | 24.892 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.580 | |
| Inside diameter MM | 14.732 | |
| Product height in | 1.250 | |
| Product height mm | 31.750 | |
| Product length in | 1.658 | |
| Product length mm | 42.113 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.250 | |
| Product width mm | 31.750 | |
| Series | PTFE CRIMP | PTFE Crimp |
![Hose Fittings 1266-12S [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F213812%2FID432878192977-0101_preview.jpg&w=1920&q=75)