Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.800 | |
| A dimension MM | 45.700 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1266-16B | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.500 | |
| End connection hex size MM | 38.000 | |
| End size 1 | -16 | -16 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Hose cut off factor IN | 1.175 | |
| Hose cut off factor MM | 29.840 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.833 | |
| Inside diameter MM | 21.150 | |
| Product height in | 1.673 | |
| Product height mm | 42.494 | |
| Product length in | 1.800 | |
| Product length mm | 45.720 | |
| Product material | BRASS | Brass |
| Product width in | 1.673 | |
| Product width mm | 42.494 | |
| Series | PTFE CRIMP | PTFE Crimp |
| Sub brand | EVERFLEX | Everflex |