Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.120 | |
| A dimension MM | 53.840 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.000 | |
| Backup hex size MM | 50.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1266-20C | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 2.000 | |
| End size 1 | -20 | -20 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.430 | |
| Hose cut off factor MM | 36.320 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.067 | |
| Inside diameter MM | 27.100 | |
| Product height in | 2.203 | |
| Product height mm | 55.956 | |
| Product length in | 2.120 | |
| Product length mm | 53.848 | |
| Product material | 303 STAINLESS STEEL | 303 Stainless steel |
| Product width in | 2.203 | |
| Product width mm | 55.950 | |
| Series | TEFLON REUSABLE | Teflon Reusable |