Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.165 | |
| A dimension MM | 29.590 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.563 | |
| Backup hex size MM | 15.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1266-4B | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.563 | |
| End size 1 | -4 | -4 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Hose cut off factor IN | 0.685 | |
| Hose cut off factor MM | 17.390 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.165 | |
| Inside diameter MM | 4.190 | |
| Product height in | 0.620 | |
| Product height mm | 15.748 | |
| Product length in | 1.165 | |
| Product length mm | 29.591 | |
| Product material | BRASS | Brass |
| Product width in | 0.620 | |
| Product width mm | 15.748 | |
| Series | TEFLON REUSABLE | Teflon Reusable |
| Sub brand | EVERFLEX | Everflex |