Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.180 | |
| A dimension MM | 29.970 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.625 | |
| Backup hex size MM | 16.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1266-5B | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.625 | |
| End size 1 | -5 | -5 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Hose cut off factor IN | 0.700 | |
| Hose cut off factor MM | 17.780 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.230 | |
| Inside diameter MM | 5.840 | |
| Product height in | 0.680 | |
| Product height mm | 17.272 | |
| Product length in | 1.180 | |
| Product length mm | 29.972 | |
| Product material | BRASS | Brass |
| Product width in | 0.680 | |
| Product width mm | 17.272 | |
| Series | TEFLON REUSABLE | Teflon Reusable |
| Sub brand | EVERFLEX | Everflex |