Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.230 | |
| A dimension MM | 31.240 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.688 | |
| Backup hex size MM | 18.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1266-6C | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.688 | |
| End size 1 | -6 | -6 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 0.750 | |
| Hose cut off factor MM | 19.050 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.287 | |
| Inside diameter MM | 7.280 | |
| Product height in | 0.758 | |
| Product height mm | 19.253 | |
| Product length in | 1.230 | |
| Product length mm | 31.242 | |
| Product material | 303 STAINLESS STEEL | 303 Stainless steel |
| Product width in | 0.758 | |
| Product width mm | 19.253 | |
| Series | TEFLON REUSABLE | Teflon Reusable |
| Sub brand | EVERFLEX | Everflex |