Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.430 | |
| A dimension MM | 36.322 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.875 | |
| Backup hex size MM | 22.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1266-8C | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.875 | |
| End size 1 | -8 | -8 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 0.830 | |
| Hose cut off factor MM | 21.082 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.380 | |
| Inside diameter MM | 9.652 | |
| Product height in | 0.960 | |
| Product height mm | 24.384 | |
| Product length in | 1.430 | |
| Product length mm | 36.322 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 0.960 | |
| Product width mm | 24.384 | |
| Series | PTFE CRIMP | PTFE Crimp |
| Sub brand | EVERFLEX | Everflex |