Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.170 | |
| A dimension MM | 55.250 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.125 | |
| Backup hex size MM | 28.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1267-12-12B | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.050 | |
| Compatible hoses | 2807 | 2807 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.130 | |
| End connection hex size MM | 28.702 | |
| End size 1 | -12 | -12 |
| End type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Hose cut off factor IN | 1.500 | |
| Hose cut off factor MM | 38.100 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.570 | |
| Inside diameter MM | 14.478 | |
| Product height in | 1.220 | |
| Product height mm | 30.988 | |
| Product length in | 2.170 | |
| Product length mm | 55.118 | |
| Product material | BRASS | Brass |
| Product width in | 1.220 | |
| Product width mm | 30.988 | |
| Series | REUSABLE | Reusable |
| Thread size 1 | 3/4-14 NPTF | 3/4-14 NPTF |
