Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.360 | |
| A dimension MM | 59.944 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.370 | |
| Backup hex size MM | 35.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1267-16-16S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.370 | |
| End size 1 | -16 | -16 |
| End type 1 | MALE PIPE (NPT) | Male pipe (NPT) |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.750 | |
| Hose cut off factor MM | 44.450 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.900 | |
| Inside diameter MM | 22.860 | |
| Product height in | 1.380 | |
| Product height mm | 35.052 | |
| Product length in | 2.360 | |
| Product length mm | 59.944 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.380 | |
| Product width mm | 35.052 | |
| Series | TEFLON CRIMP | Teflon Crimp |
| Thread sealant | YES | Yes |
| Thread size 1 | 1 1/4-20 | 1 1/4-20 |