Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.500 | |
| A dimension MM | 38.100 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.563 | |
| Backup hex size MM | 14.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1267-4-4B | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.563 | |
| End size 1 | -4 | -4 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | BRIGHT DIP | Bright dip |
| Hose cut off factor IN | 1.020 | |
| Hose cut off factor MM | 25.908 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.160 | |
| Inside diameter MM | 4.190 | |
| Product height in | 0.610 | |
| Product height mm | 15.494 | |
| Product length in | 1.500 | |
| Product length mm | 38.100 | |
| Product material | BRASS | Brass |
| Product width in | 0.610 | |
| Product width mm | 15.494 | |
| Series | REUSABLE | Reusable |
| Thread sealant | NO | No |
| Thread size 1 | 1/4-18 NPTF | 1/4-18 NPTF |
