Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.550 | |
| A dimension MM | 39.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1267-4-6B | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.652 | |
| Compatible hoses | 2807 | 2807 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.690 | |
| End connection hex size MM | 17.526 | |
| End size 1 | -4 | -4 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Hose cut off factor IN | 1.080 | |
| Hose cut off factor MM | 27.432 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.270 | |
| Inside diameter MM | 6.858 | |
| Product height in | 0.750 | |
| Product height mm | 19.050 | |
| Product length in | 1.550 | |
| Product length mm | 39.370 | |
| Product material | BRASS | Brass |
| Product width in | 0.750 | |
| Product width mm | 19.050 | |
| Series | REUSABLE | Reusable |
| Thread size 1 | 1/4-18 NPTF | 1/4-18 NPTF |
