Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.550 | |
| A dimension MM | 39.370 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.680 | |
| Backup hex size MM | 17.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1267-4-6C | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.680 | |
| End size 1 | -4 | -4 |
| End Type 1 | MALE PIPE (NPT) | Male pipe (NPT) |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.090 | |
| Hose cut off factor MM | 27.686 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.280 | |
| Inside diameter MM | 7.112 | |
| Product height in | 0.670 | |
| Product height mm | 17.018 | |
| Product length in | 1.560 | |
| Product length mm | 39.624 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 0.670 | |
| Product width mm | 17.018 | |
| Series | TEFLON CRIMP | Teflon Crimp |
| Thread sealant | YES | Yes |
| Thread size 1 | 1/4-18 NPTF | 1/4-18 NPTF |