Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.550 | |
| A dimension MM | 39.490 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.688 | |
| Backup hex size MM | 17.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1267-6-6C | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.688 | |
| End size 1 | -6 | -6 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.070 | |
| Hose cut off factor MM | 27.178 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.280 | |
| Inside diameter MM | 7.280 | |
| Product height in | 0.620 | |
| Product height mm | 15.748 | |
| Product length in | 1.550 | |
| Product length mm | 39.370 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 0.620 | |
| Product width mm | 15.748 | |
| Series | REUSABLE | Reusable |
| Thread size 1 | 3/8-18 NPTF | 3/8-18 NPTF |