Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.020 | |
| A dimension MM | 51.490 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.000 | |
| Backup hex size MM | 25.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1267-8-10B | |
| Compatible hose ID IN | 0.630 | |
| Compatible hose ID MM | 16.002 | |
| Compatible hoses | 2807 | 2807 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.000 | |
| End connection hex size MM | 25.400 | |
| End size 1 | -8 | -8 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Hose cut off factor IN | 1.380 | |
| Hose cut off factor MM | 35.052 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.460 | |
| Inside diameter MM | 11.684 | |
| Product height in | 1.090 | |
| Product height mm | 27.686 | |
| Product length in | 2.020 | |
| Product length mm | 51.308 | |
| Product material | BRASS | Brass |
| Product width in | 1.090 | |
| Product width mm | 27.686 | |
| Series | REUSABLE | Reusable |
| Thread size 1 | 1/2-14 NPTF | 1/2-14 NPTF |
