
Danfoss
1269X4Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1269X4Z
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Danfoss |
| Drop dimension | .72 |
| End gender 1 | Male |
| End gender 2 | Female |
| End Size 1 | 1/8 IN |
| End Size 2 | 1/4 IN |
| End type 1 | NPTF |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Item type | NPTF Male/Line/Hose/Tube Female 90° Elbow Adapter |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | .94 in |
| Product Length/Depth | 1.1 in |
| Product material | Brass |
| Product Type | Male Elbow |
| Product Volume | .455 in³ |
| Product Weight | .046 lb |
| Product Width | .44 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1/8-27 |
| Trade Name | Polyline Flareless |
| Tube OD 1 | .29 in |
| Tube OD 2 | .19 in |
| UNSPSC | 40183100 |
| UPC | 639789271532 |
| Working temperature - max | 250 °F |
| Working temperature - min | -65 °F |