127781
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
127781
Product specifications
Characteristic | Value |
|---|---|
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine |
| Feature | Variety of components and styles |
| Package contents | Solenoid |
| Product Height | 2 in |
| Product Length/Depth | 2.5 in |
| Product material | Carbon steel |
| Product Type | Mobile Valves Accessories |
| Sub-brand | None |
| Trade Name | None |