Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1285-10S | |
| End size 2 | -10 | -10 |
| End type 2 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| Finish plating | ZINC | Zinc |
| Hex size 1 IN | 1.000 | |
| Hex size 1 MM | 25.4 | |
| Item type | NUT | Nut |
| Material | CARBON STEEL | Carbon steel |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 0.970 | |
| Product length mm | 24.638 | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 1285 | 1285 |
| Product width in | 1.000 | |
| Product width mm | 25.400 | |
| Thread sealant | NO | No |
| Thread size 2 | 7/8-14 UNS | 7/8-14 UNS |
