Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.890 | |
| A dimension MM | 22.606 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1285-12S | |
| End connection hex size IN | 1.250 | |
| End connection hex size MM | 32.000 | |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| Finish plating | PASSIVATE | Passivate |
| Inside diameter IN | 0.832 | |
| Inside diameter MM | 21.133 | |
| Product height in | 1.280 | |
| Product height mm | 32.512 | |
| Product length in | 0.890 | |
| Product length mm | 22.606 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 1.280 | |
| Product width mm | 32.512 | |
| Series | 1285 | 1285 |
| Thread sealant | NO | No |
| Thread size 1 | 1 1/16-14 UN | 1 1/16-14 UN |
