Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1285-4S | |
| End size 2 | -4 | -4 |
| End type 2 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| Finish plating | ZINC | Zinc |
| Hex size 1 IN | 0.563 | |
| Hex size 1 MM | 14.3 | |
| Item type | NUT | Nut |
| Material | CARBON STEEL | Carbon steel |
| Product height in | 0.563 | |
| Product height mm | 14.288 | |
| Product length in | 0.620 | |
| Product length mm | 15.748 | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 1285 | 1285 |
| Product width in | 0.563 | |
| Product width mm | 14.288 | |
| Thread sealant | NO | No |
| Thread size 2 | 7/16-20 UNS | 7/16-20 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789135926 |
