
Danfoss Char-Lynn
129-0035-002
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
129-0035-002
Product specifications
Characteristic | Value |
|---|---|
| Brake Release Port Dimension | n/a |
| Brand | Danfoss |
| Check valve function | No |
| Drain Port Dimension | G 1/8 |
| Dust seal | Standard |
| Feature | Compact yet powerfulExtended bearing lifeIncreased shaft seal |
| Front bearing type | Journal bearing |
| Geometric displacement [cm3/r [in3/r]] | 19.8 [1.21] |
| Hydraulic valve function | None |
| Main port dimension | G 3/8 |
| Main port style | Sideport - aligned |
| Main port thread type | BSP |
| Model Code | M0J12B06E2000A0B |
| Model Code | M0J12B06E2000A0B |
| Motor function | Standard |
| Motor Series | J Series |
| Motor Size | 20 |
| Motor type | Standard |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 31.5 x 5.1, 45.0, M6 x 1 [1.24 x 0.20, 1.77, M6 x 1] |
| Mounting flange type | 5 Bolt - Round |
| Name Tag | Danfoss name tag |
| Orbital gearwheel set | Standard |
| Orbital gearwheel set type | Geroler |
| Packaging | Single pack |
| Paint information | Primer, Black, Low gloss |
| Painted | Yes |
| Product Height | 2.53 in |
| Product Length/Depth | 5.8 in |
| Product Type | Spool Geroler |
| Product Volume | 34.924 in³ |
| Product Weight | 4.8 lb |
| Product Width | 2.38 in |
| Rear bearing type | Journal bearing |
| Seal Kit | No data available |
| Sensor | None |
| Shaft dimension | Dia. 16.5 mm, 9T B17 x 14 DIN 5482, M6 x 1.00-6H thread in shaft end |
| Shaft Key | n/a |
| Shaft Seal | NBR - Standard |
| Shaft type | Splined |
| Special Features Assembly | Standard |
| Special features hardware | Standard |
| Sub-brand | Char-Lynn |
| Trade Name | J Series |
| Valve system | Spool valve |