
Danfoss Char-Lynn
129-0050-002
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
129-0050-002
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brake Release Port Dimension | n/a | |
| Brand | Danfoss | |
| Check valve function | No | |
| Drain Port Dimension | M10 x 1-6H O-Ring port | |
| Dust seal | Standard | |
| Feature | Compact yet powerfulExtended bearing lifeIncreased shaft seal | |
| Front bearing type | Journal bearing | |
| Geometric displacement [cm3/r [in3/r]] | 12.9 [0.79] | |
| Hydraulic valve function | None | |
| Main port dimension | M14 x 1.5-6H O-Ring port | |
| Main port style | Endport - aligned | |
| Main port thread type | Metric | |
| Model Code | M0J08B06C3000A0B | |
| Model Code | M0J08B06C3000A0B | |
| Motor function | Standard | |
| Motor Series | J Series | |
| Motor Size | 13 | |
| Motor type | Standard | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 31.5 x 5.1, 45.0, M6 x 1 [1.24 x 0.20, 1.77, M6 x 1] | |
| Mounting flange type | 5 Bolt - Round | |
| Name Tag | Danfoss name tag | |
| Orbital gearwheel set | Standard | |
| Orbital gearwheel set type | Geroler | |
| Packaging | Single pack | |
| Paint information | Primer, Black, Low gloss | |
| Painted | Yes | |
| Product Height | 2.37 in | |
| Product Length/Depth | 5.235 in | |
| Product Type | Spool Geroler | |
| Product Volume | 29.404 in³ | |
| Product Weight | 4.6 lb | |
| Product Width | 2.37 in | |
| Rear bearing type | Journal bearing | |
| Seal Kit | No data available | |
| Sensor | None | |
| Shaft dimension | Dia. 16.5 mm, 9T B17 x 14 DIN 5482, M6 x 1.00-6H thread in shaft end | |
| Shaft Key | n/a | |
| Shaft Seal | NBR - Standard | |
| Shaft type | Splined | |
| Special Features Assembly | Standard | |
| Special features hardware | Standard | |
| Sub-brand | Char-Lynn | |
| Trade Name | J Series | |
| Valve system | Spool valve |