Danfoss Char-Lynn
129-0150-002
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
129-0150-002
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brake Release Port Dimension | n/a | |
| Brand | Danfoss | |
| Check valve function | No | |
| Drain Port Dimension | 3/8 - 24 UNF-2B SAE O-Ring port | |
| Dust seal | Standard | |
| Feature | Compact yet powerfulExtended bearing lifeIncreased shaft seal | |
| Front bearing type | Journal bearing | |
| Geometric displacement [cm3/r [in3/r]] | 12.9 [0.79] | |
| Hydraulic valve function | None | |
| Main port dimension | 9/16 - 18 UNF-2B SAE O-Ring port | |
| Main port style | Endport - aligned | |
| Main port thread type | UN / UNF | |
| Model Code | M0J08A07A1000A0B | |
| Model Code | M0J08A07A1000A0B | |
| Motor function | Standard | |
| Motor Series | J Series | |
| Motor Size | 13 | |
| Motor type | Standard | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 31.5 x 5.1, 45.0, 1/4 - 28 UNF [1.24 x 0.20, 1.77, 1/4 - 28 UNF] | |
| Mounting Flange Type | 5 Bolt - Round | |
| Name Tag | Danfoss name tag | |
| Orbital gearwheel set | Standard | |
| Orbital gearwheel set type | Geroler | |
| Packaging | Single pack | |
| Paint information | Primer, Black, Low gloss | |
| Painted | Yes | |
| Product Height | 2.37 in | |
| Product Length/Depth | 4.43 in | |
| Product Type | Spool Geroler | |
| Product Volume | 24.883 in³ | |
| Product Weight | 4.6 lb | |
| Product Width | 2.37 in | |
| Rear bearing type | Journal bearing | |
| Seal Kit | No data available | |
| Sensor | None | |
| Shaft dimension | Dia. 5/8 inch, Crosshole 0.187 inch | |
| Shaft Key | n/a | |
| Shaft Seal | NBR - Standard | |
| Shaft type | Straight | |
| Special Features Assembly | Standard | |
| Special features hardware | Standard | |
| Sub-brand | Char-Lynn | |
| Trade Name | J Series | |
| Valve system | Spool valve |