Danfoss Char-Lynn
129-0322-002
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
129-0322-002
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Compact yet powerfulExtended bearing lifeIncreased shaft seal | |
| Model Code | M0J19B05B000000B | |
| Product Height | 2.53 in | |
| Product Length/Depth | 5.705 in | |
| Product Type | Spool Geroler | |
| Product Volume | 34.352 in³ | |
| Product Weight | 5 lb | |
| Product Width | 2.38 in | |
| Sub-brand | Char-Lynn | |
| Trade Name | J Series |