Danfoss Char-Lynn
129-0496-002
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
129-0496-002
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Compact yet powerfulExtended bearing lifeIncreased shaft seal | |
| Model Code | M0J19A04D1060A0B | |
| Product Height | 2.53 in | |
| Product Length/Depth | 5.588 in | |
| Product Type | Spool Geroler | |
| Product Volume | 33.648 in³ | |
| Product Weight | 5 lb | |
| Product Width | 2.38 in | |
| Sub-brand | Char-Lynn | |
| Trade Name | J Series |