Danfoss Char-Lynn
129-0667-002
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
129-0667-002
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Compact yet powerfulExtended bearing lifeIncreased shaft seal |
| Model Code | M0J19A01D1020A0B |
| Product Height | 2.53 in |
| Product Length/Depth | 5.55 in |
| Product Type | Spool Geroler |
| Product Volume | 33.419 in³ |
| Product Weight | 5 lb |
| Product Width | 2.38 in |
| Sub-brand | Char-Lynn |
| Trade Name | J Series |