Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 1290-10E | |
| End size 1 | -10 | -10 |
| Finish plating | ANODIZED | Anodized |
| Hex size 1 IN | 0.984 | |
| Hex size 1 MM | 25.0 | |
| Item type | NUT | Nut |
| Product material | ALUMINUM | Aluminum |
| Product serial name | 1290 | 1290 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
