Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.980 | |
| A dimension MM | 24.900 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1290-10S | |
| Certifications | SAE 070110 | SAE 070110 |
| Construction Style | CRIMP | Crimp |
| End connection torque | 57-62 LB-FT(77-85 NM) | 57-62 lb-ft(77-85 Nm) |
| End size 1 | -10 | -10 |
| Finish | ZINC CLEAR TRIVALENT CHROMATE | Zinc clear trivalent chromate |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 0.984 | |
| Hex size 1 MM | 25.0 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.696 | |
| Inside diameter MM | 17.680 | |
| Item type | NUT | Nut |
| Material | CARBON STEEL | Carbon steel |
| Nut type | FLARED NUT | Flared nut |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 0.970 | |
| Product length mm | 24.638 | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 1290 | 1290 |
| Product width in | 1.000 | |
| Product width mm | 25.400 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146096616 |
| Proposition 65 | Cancer and Reproductive Harm |
