Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1290-12D | |
| End size 1 | -12 | -12 |
| Finish plating | ANODIZED | Anodized |
| Hex size 1 IN | 1.260 | |
| Hex size 1 MM | 32.0 | |
| Item type | NUT | Nut |
| Product material | ALUMINUM | Aluminum |
| Product serial name | 1290 | 1290 |
