Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WEATHERHEAD BY DANFOSS | Weatherhead by Danfoss |
| Catalog Item | 1290-12S-BG | |
| End size 1 | -12 | -12 |
| Finish | ZINC CLEAR TRIVALENT CHROMATE | Zinc clear trivalent chromate |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 1.260 | |
| Hex size 1 MM | 32.0 | |
| Item type | NUT | Nut |
| Material | CARBON STEEL | Carbon steel |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 1290 | 1290 |
