Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1290-16B | |
| Certifications | SAE 070110 | SAE 070110 |
| End size 2 | -16 | -16 |
| End type 2 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Hex size 1 IN | 1.500 | |
| Hex size 1 MM | 38.100 | |
| Item type | NUT | Nut |
| Material | BRASS | Brass |
| Nut type | FLARED NUT | Flared nut |
| Product height in | 1.500 | |
| Product height mm | 38.100 | |
| Product length in | 1.120 | |
| Product length mm | 28.450 | |
| Product material | BRASS | Brass |
| Product serial name | 1290 | 1290 |
| Product width in | 1.500 | |
| Product width mm | 38.100 | |
| Thread sealant | NO | No |
| Thread size 2 | 1 5/16-12 UN | 1 5/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146164711 |
