Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1290-16S | |
| Certifications | SAE 070110 | SAE 070110 |
| Color | ZINC CLEAR TRIVALENT CHROMATE | Zinc clear trivalent chromate |
| End size 1 | -16 | -16 |
| Finish | ZINC CLEAR TRIVALENT CHROMATE | Zinc clear trivalent chromate |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 1.496 | |
| Hex size 1 MM | 38.0 | |
| Item type | NUT | Nut |
| Material | CARBON STEEL | Carbon steel |
| Nut type | FLARED NUT | Flared nut |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 1290 | 1290 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146164728 |
