Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1290-3S | |
| End size 1 | -3 | -3 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 0.433 | |
| Hex size 1 MM | 11.0 | |
| Item type | NUT | Nut |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 1290 | 1290 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146185129 |
