Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1290-4B | |
| End size 2 | -4 | -4 |
| End type 2 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Hex size 1 IN | 0.563 | |
| Hex size 1 MM | 14.300 | |
| Item type | NUT | Nut |
| Material | BRASS | Brass |
| Product height in | 0.562 | |
| Product height mm | 14.280 | |
| Product length in | 0.610 | |
| Product length mm | 15.490 | |
| Product material | BRASS | Brass |
| Product serial name | 1290 | 1290 |
| Product width in | 0.562 | |
| Product width mm | 14.280 | |
| Thread sealant | NO | No |
| Thread size 2 | 7/16-20 UNF | 7/16-20 UNF |
