Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.670 | |
| A dimension MM | 17.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1290-5S | |
| Certifications | SAE 070110 | SAE 070110 |
| Construction Style | CRIMP | Crimp |
| End connection torque | 15-16 LB-FT(20-22 NM) | 15-16 lb-ft(20-22 Nm) |
| End size 1 | -5 | -5 |
| Finish | ZINC CLEAR TRIVALENT CHROMATE | Zinc clear trivalent chromate |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 0.630 | |
| Hex size 1 MM | 16.0 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.380 | |
| Inside diameter MM | 9.600 | |
| Item type | NUT | Nut |
| Material | CARBON STEEL | Carbon steel |
| Nut type | FLARED NUT | Flared nut |
| Product height in | 0.620 | |
| Product height mm | 15.748 | |
| Product length in | 0.670 | |
| Product length mm | 17.018 | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 1290 | 1290 |
| Product width in | 0.620 | |
| Product width mm | 15.748 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146185136 |
