Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.720 |
| A dimension MM | 18.300 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Certifications | SAE 070110 |
| Construction Style | Crimp |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish | Zinc clear trivalent chromate |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 26.987 |
| Hex size 2 IN | 0.000 |
| Hose size | -6 |
| Inside diameter IN | 0.440 |
| Inside diameter MM | 11.200 |
| Material | Carbon steel |
| Nut type | Flared nut |
| Product height in | 0.690 |
| Product height mm | 17.526 |
| Product length in | 0.720 |
| Product length mm | 18.288 |
| Product material | Carbon steel |
| Product width in | 0.690 |
| Product width mm | 17.526 |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146122650 |
