Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1290-8B | |
| End size 2 | -8 | -8 |
| End type 2 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Hex size 1 IN | 0.875 | |
| Hex size 1 MM | 22.200 | |
| Item type | NUT | Nut |
| Product height in | 0.880 | |
| Product height mm | 22.352 | |
| Product length in | 0.840 | |
| Product length mm | 21.336 | |
| Product material | BRASS | Brass |
| Product serial name | 1290 | 1290 |
| Product width in | 0.880 | |
| Product width mm | 22.352 | |
| Thread sealant | NO | No |
| Thread size 2 | 3/4-16 UNF | 3/4-16 UNF |
