Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 1290-8E | |
| End size 1 | -8 | -8 |
| Finish plating | ANODIZED | Anodized |
| Hex size 1 IN | 0.866 | |
| Hex size 1 MM | 22.0 | |
| Item type | NUT | Nut |
| Product material | ALUMINUM | Aluminum |
| Product serial name | 1290 | 1290 |
