Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.840 |
| A dimension MM | 21.300 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Certifications | SAE 070110 |
| Construction Style | Crimp |
| End connection torque | 38-42 lb-ft(52-58 Nm) |
| End size 1 | -8 |
| End type 1 | Female 37 degree swivel |
| Finish | Zinc clear trivalent chromate |
| Finish plating | Zinc plating |
| Hose size | -8 |
| Inside diameter IN | 0.570 |
| Inside diameter MM | 14.500 |
| Material | Carbon steel |
| Nut type | Flared nut |
| Product height in | 0.880 |
| Product height mm | 22.352 |
| Product length in | 0.840 |
| Product length mm | 21.336 |
| Product material | Carbon steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146164759 |
