Aeroquip by Danfoss
1299-3B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1299-3B
Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Feature | Available in a variety of sizes |
| Material | Brass |
| Packaged Weight | .01 lb |
| Product Height | .38 in |
| Product Length/Depth | .56 in |
| Product Type | Spare Part |
| Product Volume | .081 in³ |
| Product Weight | .01 lb |
| Product Width | .38 in |
| Sub-brand | None |
| Trade Name | 1299 Series |