Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.560 | |
| A dimension MM | 14.224 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1299-4S | |
| End connection hex size IN | 0.430 | |
| End connection hex size MM | 11.000 | |
| End size 1 | -4 | -4 |
| End Type 1 | MALE INVERTED FLARE | Male inverted flare |
| Finish plating | PASSIVATE | Passivate |
| Inside diameter IN | 0.260 | |
| Inside diameter MM | 6.604 | |
| Material | CARBON STEEL | Carbon steel |
| Product height in | 0.430 | |
| Product height mm | 10.922 | |
| Product length in | 0.560 | |
| Product length mm | 14.224 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 0.430 | |
| Product width mm | 10.922 | |
| Series | 1299 | 1299 |
| Thread sealant | NO | No |
| Thread size 1 | 7/16-24 UN | 7/16-24 UN |
